BELL
1-Gang Weatherproof Extension Adapter, Swing Arm, Two 3/4 in. Threaded Outlets, Gray
Image of 5413-0 1-Gang Weatherproof Extension Adapter, Swing Arm, Two 3/4 in. Threaded Outlets, Gray

1-Gang Weatherproof Extension Adapter, Swing Arm, Two 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5413-0

1-Gang Weatherproof Extension Adapter, Swing Arm, Two 3/4 in. Threaded Outlets, Gray

  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Closure plugs provided for two and six outlet styles
  • Internal threads and hubs comply with NEMA requirements
  • Hubs accept all threaded fittings and threaded conduit
  • Multi-lingual instructions in each package
  • Two closure plugs included
  • Includes gasket and mounting hardware

General

Application

Accessory

Catalog Number

5413-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

2

Thread Size

3/4 in

Type

Extension/Adapter

UPC

050169541302

Dimensions

Actual Depth

1.5 in

Cubic Capacity

13.8 cu.in

Depth

1.563 in

Height

5.264 in

Package Height

5.264 in

Package Length

1.563 in

Package Weight

0.245 lb

Package Width

3.514 in

Thread Size

3/4 in

Width

3.514 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

2

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1350

Standard Package

10