
Brand: Bell
Catalog ID: 5399-0
Application
Accessory
Catalog Number
5399-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
2
Thread Size
1/2 in
Type
Extension/Adapter
UPC
050169539903
Actual Depth
1.348 in
Cubic Capacity
9.5 cu.in
Depth
1.5 in
Height
4.584 in
Package Height
4.584 in
Package Length
1.5 in
Package Weight
0.485 lb
Package Width
2.871 in
Thread Size
1/2 in
Width
2.871 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
2
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
1400
Standard Package
20