
Brand: Bell
Catalog ID: 5874-10
Application
Flip
Catalog Number
5874-10
Color
Bronze
Construction
Metallic
Cover Type
Flip/Snap
Installation Type
Kits
Material Type
Metallic
Number Of Outlets
3
Type
UPC
050169986745
Cubic Capacity
44.251456 cu.in
Depth
3.04 in
Height
3.02 in
Weight
2 lb
Width
4.82 in
Number Of Outlets
3
Carton Quantity
4
Pallet Quantity
448