
Brand: Bell
Catalog ID: 5269-5
Catalog Number
5269-5
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169526958
Cubic Capacity
0.190269 cu.in
Depth
0.29 in
Height
0.81 in
Package Height
0.813 in
Package Length
0.313 in
Package Weight
0.3 lb
Package Width
0.813 in
Width
0.81 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
12
Minimum Pack Quantity
1
Packaging Type
Blistercard
Pallet Quantity
3888