




Brand: Bell
Catalog ID: 5269-0
Application
For use with BELL® weatherproof boxes, extension adapters, cluster covers and round splice boxes to seal off unused outlets.
Catalog Number
5269-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Die Cast Zinc
Product Family
Box Accessories
Product Type
Weatherproof Boxes & Extensions
Type
Closure Plugs
UPC
050169526903
Cubic Capacity
0.190269 cu.in
Depth
0.29 in
Height
0.81 in
Package Height
0.813 in
Package Length
0.313 in
Package Weight
0.064 lb
Package Width
0.813 in
Width
0.81 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Carton Quantity
75
Packaging Type
Polybag
Pallet Quantity
13500
Standard Package
75