BELL
2-Gang Deep Outlet Box, Seven Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray
Image of PDBD77550GY 2-Gang Deep Outlet Box, Seven Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

2-Gang Deep Outlet Box, Seven Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

Brand: Bell

Catalog ID: PDBD77550GY

2-Gang Deep Outlet Box, Seven Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

  • 2-5/8" deep inside to provide extra room
  • Durable high impact PVC construction with integrated lugs
  • Threaded hubs for use with 3/4" or 1/2" conduit
  • Includes plugs and reducer bushings
  • Marine UL Listed
  • NEC and NEMA 3R Compliant

General

Catalog Number

PDBD77550GY

Color

Gray

Construction

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Number Of Outlets

7

Thread Size

1/2 or 3/4 in

Type

2-gang, deep

UPC

050169994085

Weather Resistant

Yes

Dimensions

Cubic Capacity

68.4585318 cu.in

Depth

2.63 in

Height

4.63 in

Package Height

4.63 in

Package Length

2.625 in

Package Weight

0.807 lb

Package Width

5.622 in

Thread Size

1/2 or 3/4 in

Weight

0.74 lb

Width

5.622 in

Certifications And Compliance

Certified Listed

  • Marine UL Listed
  • NEC Compliant
  • NEMA 3R Compliant

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

7

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

972

Standard Package

6