
Brand: Bell
Catalog ID: MX2050S
Application
Flip
Catalog Number
MX2050S
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326110716
Actual Depth
1.25 in
Cubic Capacity
28.85975 cu.in
Depth
1.25 in
Height
4.82 in
Package Height
4.76 in
Package Length
1.25 in
Package Weight
0.547 lb
Package Width
4.69 in
Width
4.79 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
1440
Standard Package
8