BELL
2-Gang Multi-purpose Gasket, 20 Polybags of 2
Image of 5020-0 2-Gang Multi-purpose Gasket, 20 Polybags of 2

2-Gang Multi-purpose Gasket, 20 Polybags of 2

Brand: Bell

Catalog ID: 5020-0

2-Gang Multi-purpose Gasket, 20 Polybags of 2

  • Each gasket has cut outs for a toggle switch, duplex receptacle and 1.406 in. diameter round receptacle
  • Remove the cut outs for the duplex and round receptacles for a GFCI receptacle opening
  • Withstands temperatures -70 to +80C
  • Made of 1/8 in. thick polyethylene foam
  • Contains 2 gaskets per bag

General

Accessory Type

Weatherproof box/cover

Catalog Number

5020-0

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Foam

Type

Gasket

UPC

050169502006

Dimensions

Cubic Capacity

2.637984375 cu.in

Depth

0.125 in

Height

4.563 in

Package Height

4.563 in

Package Length

0.063 in

Package Weight

0.04 lb

Package Width

4.625 in

Width

4.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

6480

Standard Package

20