BELL
Image of 5033-0 2-Gang RAYNTITE® Weatherproof Cover, Duplex/GFCI, Gray
Image of 5033-0 2-Gang RAYNTITE® Weatherproof Cover, Duplex/GFCI, Gray

2-Gang RAYNTITE® Weatherproof Cover, Duplex/GFCI, Gray

Brand:

Bell

Catalog ID:

5033-0

Collection name:

RAYNTITE

2-Gang RAYNTITE® Weatherproof Cover, Duplex/GFCI, Gray

Product details

General

Application

Flip

Catalog Number

5033-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Sub Brand

Rayntite®

Type

Cover

UPC

050169503300

Dimensions

Actual Depth

1.188 in

Height

4.5 in

Weight

0.658 lb

Width

4.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

720

Standard Package

6