BELL
Image of 5043-0 2-Gang RAYNTITE® Weatherproof Cover, Toggle/GFCI, Gray

2-Gang RAYNTITE® Weatherproof Cover, Toggle/GFCI, Gray

OR

Brand: Bell

Catalog ID: 5043-0

Collection name: RAYNTITE

2-Gang RAYNTITE® Weatherproof Cover, Toggle/GFCI, Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Padlockable, 1/4 in. diameter hole
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • Toggle and GFCI
  • Vertical Mount

Product details

General

Application

Flip

Catalog Number

5043-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Sub Brand

Rayntite®

Type

Cover

UPC

050169504307

Dimensions

Actual Depth

1.188 in

Height

4.5 in

Weight

0.5 lb

Width

4.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

1650

Standard Package

6

Resources and downloads

Media

3D AR Model

360 View