
Brand: Bell
Catalog ID: 5337-1
Catalog Number
5337-1
Color
White
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
5
Thread Size
1/2 in
Type
2-Gang
UPC
050169533710
Actual Depth
2.25 in
Cubic Capacity
31 cu.in
Depth
2.25 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.25 in
Package Weight
1.053 lb
Package Width
4.5 in
Thread Size
1/2 in
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
5
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
1080
Standard Package
12