Brand: Bell
Catalog ID: 5341-0
Catalog Number
5341-0
Color
Gray
EU RoHS Exemption
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
3
Thread Size
3/4 in
Type
2-Gang
UPC
050169534106
Actual Depth
2.25 in
Cubic Capacity
32 cu.in
Depth
2 in
Height
4.5 in
Thread Size
3/4 in
Weight
0.892 lb
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Exemption
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
3
Carton Quantity
12
Packaging Type
Shrink
Pallet Quantity
864
Standard Package
12