BELL
2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray
Image of 5124-0 2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

Brand: Bell

Catalog ID: 5124-0

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Two single pole 125V, 15A switches included - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switches unassembled to the cover
  • Multi-lingual instructions in each package
  • NEMA 3R rated

General

Application

Switch Cover

Catalog Number

5124-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Toggle

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169512401

Dimensions

Actual Depth

0.859 in

Cubic Capacity

37.2105543125 cu.in

Depth

1.8125 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.859 in

Package Weight

0.495 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1120

Standard Package

8