BELL
2-Gang Weatherproof Cover, Blank, Gray, Carded
Image of 5175-5 2-Gang Weatherproof Cover, Blank, Gray, Carded

2-Gang Weatherproof Cover, Blank, Gray, Carded

Brand: Bell

Catalog ID: 5175-5

2-Gang Weatherproof Cover Blank, Gray, Carded

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flat

Catalog Number

5175-5

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169517550

Dimensions

Actual Depth

0.125 in

Cubic Capacity

6.0543 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

4.5 in

Package Length

0.125 in

Package Weight

0.15 lb

Package Width

4.5 in

Width

4.65 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1152

Standard Package

6