BELL
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
play
360 View
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
+1
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray

2-Gang Weatherproof Cover, Blank, Gray

OR

Brand: Bell

Catalog ID: 5175-0

2-Gang Weatherproof Cover, Blank, Gray

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Installation hardware, gasket and multilingual instructions are included
  • Vertical mount
  • NEMA 3R rated

Product details

General

Application

Flat

Catalog Number

5175-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169517505

Dimensions

Actual Depth

0.125 in

Height

4.5 in

Weight

0.264 lb

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Packaging Type

Shrink

Pallet Quantity

3600

Standard Package

25

Resources and downloads

Media

360 View