BELL
2-Gang Weatherproof Cover, Box Mount, Two GFCI, Gray
Image of 5145-0 2-Gang Weatherproof Cover, Box Mount, Two GFCI, Gray

2-Gang Weatherproof Cover, Box Mount, Two GFCI, Gray

Brand: Bell

Catalog ID: 5145-0

2-Gang Weatherproof Cover, Box Mount, Two GFCI, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 GFCI
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5145-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Box Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169514504

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Cubic Capacity

19.044 cu.in

Depth

0.9 in

Height

4.6 in

Package Height

4.6 in

Package Length

0.9 in

Package Weight

0.6 lb

Package Width

4.6 in

Width

4.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Box Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1800

Standard Package

10