
Brand: Bell
Catalog ID: PTC200GY
Application
Switch Cover
Catalog Number
PTC200GY
Color
Gray
Construction
Nonmetallic
Cover Type
Toggle
EU RoHS Indicator
Contact Manufacturer
Material
Nonmetallic
Material Type
Non-metallic
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326130110
Weather Resistant
Yes
Actual Depth
2 in
Cubic Capacity
28.11072 cu.in
Depth
1.2 in
Height
4.84 in
Package Height
4.75 in
Package Length
2 in
Package Weight
0.338 lb
Package Width
4.88 in
Width
4.84 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number of Gang(s)
2-Gang
Carton Quantity
3
Packaging Type
Shrinkwrap
Pallet Quantity
1260
Standard Package
4