BELL
2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & Duplex Receptacle Included, Gray
Image of 5166-0 2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & Duplex Receptacle Included, Gray

2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & Duplex Receptacle Included, Gray

Brand: Bell

Catalog ID: 5166-0

2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & Duplex Receptacle Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with single pole 125V, 15A switch & duplex receptacle - no need to purchase separate components
  • Devices unassembled to the cover
  • Includes gasket, mounting hardware and multilingual instructions
  • NEMA 3R rated
  • Vertical mount

General

Application

  • Flip
  • Switch Cover

Catalog Number

5166-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Flip/Snap;Toggle

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169516607

Dimensions

Actual Depth

0.797 in

Cubic Capacity

41.059922 cu.in

Depth

2 in

Height

4.531 in

Weight

0.659 lb

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

1200

Standard Package

8