BELL
2-Gang Weatherproof Cover, Toggle/GFCI, Gray
Image of 5167-0 2-Gang Weatherproof Cover, Toggle/GFCI, Gray

2-Gang Weatherproof Cover, Toggle/GFCI, Gray

Brand: Bell

Catalog ID: 5167-0

2-Gang Weatherproof Cover, Toggle/GFCI, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Cover only
  • Installation hardware, gasket, and multilingual instructions are included
  • Vertical mount

General

Application

  • Flip
  • Switch Cover

Catalog Number

5167-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap;Toggle

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169516706

Dimensions

Actual Depth

0.797 in

Cubic Capacity

20.2733364875 cu.in

Depth

0.9875 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.797 in

Package Weight

0.6 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

Polybag

Pallet Quantity

1440

Standard Package

8