




Brand: Bell
Catalog ID: 5167-0
Application
Catalog Number
5167-0
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap;Toggle
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Product Family
Metallic Toggle Switch Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169516706
Actual Depth
0.797 in
Cubic Capacity
20.2733364875 cu.in
Depth
0.9875 in
Height
4.531 in
Package Height
4.531 in
Package Length
0.797 in
Package Weight
0.6 lb
Package Width
4.531 in
Width
4.531 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
8
Packaging Type
Polybag
Pallet Quantity
1440
Standard Package
8