
Brand: Bell
Catalog ID: 5148-5
Application
Switch Cover
Catalog Number
5148-5
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169514856
Actual Depth
1 in
Cubic Capacity
20.529961 cu.in
Depth
1 in
Height
4.531 in
Package Height
4.531 in
Package Length
1 in
Package Weight
0.49 lb
Package Width
4.531 in
Width
4.531 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
4
Packaging Type
Blistercard
Pallet Quantity
768
Standard Package
4