
Brand: Bell
Catalog ID: 5388-0
Catalog Number
5388-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
5
Thread Size
3/4 in
Type
2-Gang
UPC
050169538807
Actual Depth
2.801 in
Cubic Capacity
36 cu.in
Depth
2.625 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.625 in
Package Weight
1.261 lb
Package Width
4.5 in
Thread Size
3/4 in
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
5
Carton Quantity
9
Packaging Type
Shrinkwrap
Pallet Quantity
648
Standard Package
9