BELL
2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray
Image of 5407-0 2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray

2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray

Brand: Bell

Catalog ID: 5407-0

2-Gang Weatherproof Extension Ring, 1-1/32 in. Deep, Gray

  • Rugged seamless construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Installation hardware and gasket provided
  • Multi-lingual instructions in each package
  • Includes gasket and mounting hardware
  • Rugged seamless aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Installation hardware and gasket included
  • 16 cu. in. capacity
  • NEMA 3R rated

General

Accessory Type

Weatherproof box/cover

Application

Accessory

Catalog Number

5407-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Type

Extension/Adapter

UPC

050169540701

Dimensions

Actual Depth

1.031 in

Cubic Capacity

16 cu.in

Depth

1.031 in

Height

4.656 in

Package Height

4.656 in

Package Length

1.031 in

Package Weight

0.485 lb

Package Width

4.656 in

Width

4.656 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1500

Standard Package

10