


Brand: Bell
Catalog ID: 5126-0
Application
Switch Cover
Catalog Number
5126-0
Color
Gray
Construction
Metallic
Cover Type
Toggle
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
3-Gang
Type
Cover
UPC
050169512609
Actual Depth
0.859 in
Cubic Capacity
52.608874625 cu.in
Depth
1.8125 in
Height
4.531 in
Package Height
4.531 in
Package Length
0.859 in
Package Weight
1.2 lb
Package Width
6.406 in
Width
6.406 in
Certified Listed
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
3-Gang
Carton Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
294
Standard Package
1