BELL
Image of 5177-0 3-Gang Weatherproof Cover Blank, Gray

3-Gang Weatherproof Cover Blank, Gray

Brand: Bell

Catalog ID: 5177-0

3-Gang Weatherproof Cover Blank, Gray

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flat

Catalog Number

5177-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169517703

Dimensions

Actual Depth

0.125 in

Cubic Capacity

8.463 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

6.406 in

Package Length

0.125 in

Package Weight

0.4 lb

Package Width

4.531 in

Width

6.5 in

Certifications And Compliance

Certified Listed

UL Listed

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

2940

Standard Package

10