BELL
3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray
Image of 5390-0 3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5390-0

3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5390-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

3-Gang

Number Of Outlets

7

Thread Size

3/4 in

Type

3-gang, deep

UPC

050169539002

Dimensions

Actual Depth

2.781 in

Cubic Capacity

55 cu.in

Depth

2.781 in

Height

4.5 in

Package Height

6.125 in

Package Length

8.1875 in

Package Weight

1.67 lb

Package Width

4.375 in

Thread Size

3/4 in

Weight

1.43 lb

Width

6.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

3-Gang

Number Of Outlets

7

Logistics

Carton Quantity

1

Packaging Type

Shrinkwrap

Pallet Quantity

294

Standard Package

1