BELL
Image of 5694-0 3-Tier Replacement Globe, Clear
Image of 5694-0 3-Tier Replacement Globe, Clear

3-Tier Replacement Globe, Clear

Brand:

Bell

Catalog ID:

5694-0

3-Tier Replacement Globe, Clear

Product details

General

Catalog Number

5694-0

Color

Clear

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Landscape

Glass/Lens Type

Clear

Light Source

Incandescent

Lighting Kit

No

Material

Glass

Mounting Type

Ground

Number of Housings Included

1

Type

Replacement Globe

UPC

050169569405

Waterproof

No

Weather Resistant

Yes

Dimensions

Dimensions

5 in x 3.25 in x 3.25 in

Height

3.25 in

Length

5 in

Weight

0.867 lb

Width

3.25 in

Electrical Ratings

Lamp Wattage

40 W

Primary Voltage

120 V

Wattage Range

0-40 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carton

Pallet Quantity

560

Standard Package

4

Resources and downloads