BELL
3/4 In. NPT Non-Metallic White Weatherproof Closure Plug, 4-Pack
Image of 5270-1 3/4 In. NPT Non-Metallic White Weatherproof Closure Plug, 4-Pack

3/4 In. NPT Non-Metallic White Weatherproof Closure Plug, 4-Pack

Brand: Bell

Catalog ID: 5270-1

Weatherproof Closure Plug, 3/4 in. NPT White, 75 Polybags of 4

  • Nonmetallic construction
  • 3/4 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • * Order in standard package bag quantities only - not per piece

General

Accessory Type

Weatherproof box/cover

Catalog Number

5270-1

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Yes

Type

Closure Plugs

UPC

050169527016

Dimensions

Cubic Capacity

0.291312 cu.in

Depth

0.28 in

Height

1.02 in

Package Height

3 in

Package Length

0.313 in

Package Weight

0.074 lb

Package Width

3 in

Width

1.02 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • UL Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

13500

Standard Package

75