BELL
Image of 5374-0 4 in. Round Blank Cover - Box Mount

4 in. Round Blank Cover - Box Mount

Brand: Bell

Catalog ID: 5374-0

4 in. Round Blank Cover - Box Mount

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flat

Catalog Number

5374-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Steel

Material Type

Metallic

Type

Cover

UPC

050169537404

Dimensions

Actual Depth

0.063 in

Cubic Capacity

4.25390625 cu.in

Depth

0.25 in

Height

4.125 in

Package Height

4.125 in

Package Length

0.063 in

Package Weight

0.268 lb

Package Width

4.125 in

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Logistics

Carton Quantity

30

Packaging Type

Shrinkwrap

Pallet Quantity

4500

Standard Package

30