BELL
Image of 5374-2 4 in. Round Blank Cover - Box Mount

4 in. Round Blank Cover - Box Mount

Brand: Bell

Catalog ID: 5374-2

4 in. Round Blank Cover - Box Mount

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flat

Catalog Number

5374-2

Color

Bronze

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Material

Steel

Material Type

Metallic

Type

Cover

UPC

050169537428

Dimensions

Actual Depth

0.208 in

Cubic Capacity

4.25390625 cu.in

Depth

0.25 in

Height

4.125 in

Package Height

4.475 in

Package Length

0.42 in

Package Weight

0.269 lb

Package Width

4.475 in

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

4700