BELL
4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5
Image of 5829-5 4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5
Image of 5829-5 4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5
Image of 5829-5 4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5
Image of 5829-5 4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5
+2
Image of 5829-5 4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5

4 in. Round Light Weatherproof Kit for 75-150W, Cat. 5829-5

Brand: Bell

Catalog ID: 5829-5

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, Gray

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Premium powder coat finish provides maximum weatherability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

General

Adjustable Detection Sensitivity

No

Catalog Number

5829-5

Color

Gray

Construction

Metallic

Dusk to Dawn

No

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Product Family

Lighting Kits & Combos

Product Type

Weatherproof Lighting

Type

Lampholder

UPC

050169582954

Weather Resistant

Yes

Dimensions

Cubic Capacity

227.90625 cu.in

Depth

8.5 in

Height

4.125 in

Package Height

4.125 in

Package Length

4.961 in

Package Weight

1.75 lb

Package Width

8 in

Width

6.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number Of Outlets

3

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

336

Standard Package

4