
Brand: Bell
Catalog ID: 5841-5
Adjustable Detection Sensitivity
No
Catalog Number
5841-5
Color
Gray
Construction
Metallic
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Number Of Outlets
3
Type
UPC
050169584156
Weather Resistant
Yes
Cubic Capacity
262.4375 cu.in
Depth
6.5 in
Detection Range (ft.)
50 ft
Height
4.75 in
Package Height
8.125 in
Package Length
2.625 in
Package Weight
1.825 lb
Package Width
5 in
Range of Motion
220 °
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
240
Standard Package
4