
Brand: Bell
Catalog ID: 5829-6
Adjustable Detection Sensitivity
No
Catalog Number
5829-6
Color
White
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Number Of Outlets
3
Type
UPC
050169582961
Weather Resistant
Yes
Cubic Capacity
227.90625 cu.in
Depth
8.5 in
Detection Range (ft.)
75 ft
Height
4.125 in
Package Height
4.125 in
Package Length
4.961 in
Package Weight
1.75 lb
Package Width
8 in
Range of Motion
110 °
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
336
Standard Package
4