BELL
4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded
Image of 5624-5 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded

Brand: Bell

Catalog ID: 5624-5

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.

General

Catalog Number

5624-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

1

Type

  • Cover
  • Lighting

UPC

050169562451

Dimensions

Cubic Capacity

93.4941 cu.in

Depth

5.25 in

Height

4.22 in

Package Height

4.125 in

Package Length

3.336 in

Package Weight

0.84 lb

Package Width

4.125 in

Width

4.22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

1

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

504

Standard Package

4