Brand: Bell
Catalog ID: 5624-0
Adjustable Detection Sensitivity
No
Catalog Number
5624-0
Color
Gray
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169562406
Weather Resistant
Yes
Dimensions
3.336 in x 4.125 in x 4.125 in
Height
4.125 in
Length
3.336 in
Weight
0.8 lb
Width
4.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
ENERGY STAR Certified
No
Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
840
Standard Package
8