BELL
4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze
Image of 5625-2 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze

Brand: Bell

Catalog ID: 5625-2

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components
  • Consists of a 4 in. round cover and 2 lamp holders
  • Durably die-cast from aluminum and finished in bronze
  • Rugged powder-coat finish for scratch resistance
  • Wall-mount design

General

Adjustable Detection Sensitivity

No

Catalog Number

5625-2

Color

Bronze

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

3

Type

  • Cover
  • Lighting

UPC

050169562529

Weather Resistant

Yes

Dimensions

Cubic Capacity

174.6869 cu.in

Depth

4.87 in

Detection Range (ft.)

75 ft

Height

4.22 in

Package Height

4.25 in

Package Length

2.414 in

Package Weight

0.854 lb

Package Width

5 in

Range of Motion

110 °

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number Of Outlets

3

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

840

Standard Package

8