
Brand: Bell
Catalog ID: 5625-0
Catalog Number
5625-0
Color
Gray
Construction
Metallic
Cover Included
Yes
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169562505
Cubic Capacity
174.6869 cu.in
Depth
4.87 in
Height
4.22 in
Package Height
4.125 in
Package Length
3.336 in
Package Weight
0.854 lb
Package Width
8 in
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Number Of Outlets
3
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
840
Standard Package
8