
Brand: Bell
Catalog ID: 5625-6
Catalog Number
5625-6
Color
White
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Type
UPC
050169562567
Cubic Capacity
174.6869 cu.in
Depth
4.87 in
Height
4.22 in
Package Height
4.125 in
Package Length
3.336 in
Package Weight
1.23 lb
Package Width
8 in
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Blistercard
Pallet Quantity
476
Standard Package
4