BELL
Image of 5695-0 4-Tier Replacement Globe, Clear
Image of 5695-0 4-Tier Replacement Globe, Clear

4-Tier Replacement Globe, Clear

Brand:

Bell

Catalog ID:

5695-0

4-Tier Replacement Globe, Clear

Product details

General

Catalog Number

5695-0

Color

Clear

EU RoHS Indicator

Yes

Fixture Type

Landscape

Light Source

Incandescent

Material

Glass

Type

Replacement Globe

UPC

050169569504

Weather Resistant

Yes

Dimensions

Dimensions

6.75 in x 3.25 in x 3.25 in

Height

3.25 in

Length

6.75 in

Weight

1 lb

Width

3.25 in

Electrical Ratings

Lamp Wattage

60 W

Primary Voltage

120 V

Wattage Range

0-60 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

4

Packaging Type

Carton

Pallet Quantity

320

Standard Package

4

Resources and downloads