BELL
Image of PE100 BELL Black Screw-in Replacement Light Sensor
Image of PE100 BELL Black Screw-in Replacement Light Sensor

BELL Black Screw-in Replacement Light Sensor

Brand:

Bell

Catalog ID:

PE100

BELL Black Screw-in Replacement Light Sensor

  • Durable Weatherproof construction.
  • Built in time delay prevents operation triggered by auto headlamps or other temporary light flashes.
  • Rated 1000 Watt
  • Durable weatherproof construction
  • Dusk to dawn operation
  • Fits 1/2 in. outlet opening
  • Black color

Product details

General

Catalog Number

PE100

Color

Black

EU RoHS Indicator

No

Fixture Type

Architectural; Flood

Material

Plastic

Type

Photocell

UPC

092326111850

Weather Resistant

Yes

Dimensions

Depth

1.65

Height

2.06 in

Weight

0.108 lb

Width

1.13 in

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Packaging Type

Polybag

Pallet Quantity

7200

Standard Package

20

Resources and downloads