
Brand: Bell
Catalog ID: PE100
Catalog Number
PE100
Color
Black
EU RoHS Indicator
Fixture Type
Architectural; Flood
Material
Plastic
Type
Photocell
UPC
092326111850
Weather Resistant
Yes
Depth
1.62 in
Height
2.06 in
Package Height
4.75 in
Package Length
1.25 in
Package Weight
0.108 lb
Package Width
4 in
Width
1.13 in
Voltage Rating
120 V
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
7200
Standard Package
20