



Brand: TayMac
Catalog ID: GK240
Accessory Type
Weatherproof lampholder
Catalog Number
GK240
Color
Black
Material
Rubber
Product Family
Accessories
Product Type
Weatherproof Lighting, Gakset
Type
Gasket
UPC
092326110204
Weather Resistant
Yes
Cubic Capacity
2.64196 cu.in
Depth
0.4 in
Height
2.57 in
Package Height
4.63 in
Package Length
0.8 in
Package Weight
0.066 lb
Package Width
3.81 in
Width
2.57 in
Weather Resistant
Yes
Carton Quantity
15
Packaging Type
Polybag
Pallet Quantity
3150
Standard Package
15