BELL
Lampholder Weatherproof Cover, Three 1/2 in. Threaded Holes, White
Image of PLV330WH Lampholder Weatherproof Cover, Three 1/2 in. Threaded Holes, White

Lampholder Weatherproof Cover, Three 1/2 in. Threaded Holes, White

Brand: Bell

Catalog ID: PLV330WH

Lampholder Weatherproof Cover, Three 1/2 in. Threaded Holes, White

  • Durable high impact polycarbonate construction
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Attached gasket
  • 2 closure plugs included
  • NEMA 3R rated

General

Catalog Number

PLV330WH

Color

White

Construction

Nonmetallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

No

Number Of Outlets

3

Type

Cover

UPC

092326130080

Weather Resistant

Yes

Dimensions

Cubic Capacity

24.721918712 cu.in

Depth

1.262 in

Height

4.426 in

Package Height

4.426 in

Package Length

1.25 in

Package Weight

0.171 lb

Package Width

4.426 in

Width

4.426 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number Of Outlets

3

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1920

Standard Package

8