BELL
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze
play
360 View
play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight
+8
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze

LED Swivel Floodlight, 1200 Lumens, Bronze

Brand: Bell

Catalog ID: LL1200Z

LED Swivel Floodlight, 1200 Lumens, Bronze

Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.

  • 85% less energy consumption compared to incandescent bulb with similar light
  • Uses only 13W
  • 1200 Lumens (equivalent to 75W incandescent) of 3000k warm white light
  • Rugged die-cast aluminum heads
  • 120/277 VAC 50/60 Hz
  • Unique locking swivel joint for easy light adjustment
  • Long life - up to 50,000 hours
  • 6" lead wires
  • Tempered glass lens
  • Tool-free mounting to Bell boxes, covers & cluster covers
  • DLC Listed

Product details

General

Catalog Number

LL1200Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

LED

Material

Die Cast Aluminum

Type

Lighting

UPC

050169994795

Weather Resistant

Yes

Dimensions

Dimensions

5.051 in x 3.738 in x 4.686 in

Height

4.686 in

Length

5.051 in

Weight

0.815 lb

Width

3.738 in

Electrical Ratings

Lumens Per Watt

97.8

Wattage

12.6 W

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

3R

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

480

Standard Package

1

Media

Videos

play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight

360 View