




Brand: Bell
Catalog ID: LL1200S
Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.
Catalog Number
LL1200S
Color
Gray
Color Temperature
3000 K
Color Temperature Description
Warm White
Construction
Metallic
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die-cast aluminum
Material Type
Metallic
Mounting Method
1/2" NPT Threaded
Product Type
Weatherproof Lighting
Type
Lighting
UPC
050169994771
Weather Resistant
Yes
Cubic Capacity
90.43385 cu.in
Depth
6.5 in
Height
3.73 in
Package Height
5.625 in
Package Length
2.25 in
Package Weight
1.013 lb
Package Width
2.25 in
Weight
.800 lb
Width
3.73 in
Frequency Rating
60 Hz
Lumens Per Watt
97.8
Wattage
12.6 W
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
3R
Color Temperature
3000 K
Color Temperature Description
Warm White
Weather Resistant
Yes
Mounting Method
1/2" NPT Threaded
Carton Quantity
4
Minimum Pack Quantity
1
Packaging Type
Box
Pallet Quantity
480
Standard Package
1