




Brand: Bell
Catalog ID: LL800Z
Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.
Catalog Number
LL800Z
Color
Bronze
Color Temperature
3000 K
Color Temperature Description
Warm White
Construction
Metallic
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Type
Lighting
UPC
050169994764
Weather Resistant
Yes
Cubic Capacity
101.41625 cu.in
Depth
6.5 in
Height
3.95 in
Package Height
4.5 in
Package Length
4.25 in
Package Weight
0.975 lb
Package Width
3.875 in
Width
3.95 in
Wattage
8 W
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
3R
Color Temperature
3000 K
Color Temperature Description
Warm White
Weather Resistant
Yes
Carton Quantity
4
Minimum Pack Quantity
1
Packaging Type
Box
Pallet Quantity
576
Standard Package
1