BELL
Image of LL800Z LED Swivel Floodlight, 800 Lumens, Bronze
Image of LL800Z LED Swivel Floodlight, 800 Lumens, Bronze
play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight
Image of LL800Z LED Swivel Floodlight, 800 Lumens, Bronze
+3
Image of LL800Z LED Swivel Floodlight, 800 Lumens, Bronze

LED Swivel Floodlight, 800 Lumens, Bronze

Brand:

Bell

Catalog ID:

LL800Z

LED Swivel Floodlight, 800 Lumens, Bronze

Product details

General

Catalog Number

LL800Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

LED

Material

Die Cast Aluminum

Type

Lighting

UPC

050169994764

Weather Resistant

Yes

Dimensions

Dimensions

4.492 in x 3.966 in x 4.584 in

Height

4.584 in

Length

4.492 in

Weight

0.794 lb

Width

3.966 in

Electrical Ratings

Wattage

8 W

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

3R

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

576

Standard Package

1

Resources and downloads

Specifications

Videos

play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight

Terms and Conditions