BELL
Image of LL800S LED Swivel Floodlight, 800 Lumens, Gray
Image of LL800S LED Swivel Floodlight, 800 Lumens, Gray
play
360 View
play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight
+8
Image of LL800S LED Swivel Floodlight, 800 Lumens, Gray

LED Swivel Floodlight, 800 Lumens, Gray

Brand: Bell

Catalog ID: LL800S

LED Swivel Floodlight, 800 Lumens, Gray

Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.

  • 85% less energy consumption compared to incandescent bulb with similar light
  • Uses only 8W
  • 800 Lumens (equivalent to 60W incandescent) of 3000k warm white light
  • Rugged die-cast aluminum heads
  • 120VAC 60Hz
  • Swivel joint for easy light adjustment
  • Long life - up to 50,000 hours
  • 6" lead wires
  • Tempered glass lens
  • Tool-free, easy mounting to BEll boxes, covers & cluster covers

Product details

General

Catalog Number

LL800S

Color

Gray

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

LED

Material

Die Cast Aluminum

Type

Lighting

UPC

050169994740

Weather Resistant

Yes

Dimensions

Dimensions

4.492 in x 3.966 in x 4.584 in

Height

4.584 in

Length

4.492 in

Weight

0.794 lb

Width

3.966 in

Electrical Ratings

Wattage

8 W

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

3R

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

576

Standard Package

1

Media

Videos

play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight

360 View