BELL
Image of LL800W LED Swivel Floodlight, 800 Lumens, White

LED Swivel Floodlight, 800 Lumens, White

Brand: Bell

Catalog ID: LL800W

LED Swivel Floodlight, 800 Lumens, White

Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.

  • 85% less energy consumption compared to incandescent bulb with similar light
  • Uses only 8W
  • 800 Lumens (equivalent to 60W incandescent) of 3000k warm white light
  • Rugged die-cast aluminum heads
  • 120VAC 60Hz
  • Swivel joint for easy light adjustment
  • Long life - up to 50,000 hours
  • 6" lead wires
  • Tempered glass lens
  • Tool-free, easy mounting to Bell boxes, covers & cluster covers

General

Catalog Number

LL800W

Color

White

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

LED

Material

Die Cast Aluminum

Type

Lighting

UPC

050169994757

Weather Resistant

Yes

Dimensions

Cubic Capacity

101.41625 cu.in

Depth

6.5 in

Height

3.95 in

Width

3.95 in

Electrical Ratings

Wattage

8 W

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Weather Resistant

Yes

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

576

Standard Package

1