



Brand: Bell
Catalog ID: LL1000S
Catalog Number
LL1000S
Color
Gray
Color Temperature
3000 K
Color Temperature Description
Warm White
Construction
Metallic
Fixture Type
Architectural;Flood;Swivel
Light Output
997 lm
Light Source
Lumens
0-2000 Lumens
Product Family
Floodlight
Product Type
Weatherproof Lighting
Type
Lighting
UPC
050169917558
Weather Resistant
Yes
Cubic Capacity
90.43385 cu.in
Depth
6.5 in
Height
3.73 in
Weight
0.765 lb
Width
3.73 in
Lumens Per Watt
73.7
Voltage Rating
120 V
Wattage
13.3 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R
Color Temperature
3000 K
Color Temperature Description
Warm White
Light Output
997 lm
Lumens
0-2000 Lumens
Weather Resistant
Yes
Carton Quantity
4
Packaging Type
Clear Box
Pallet Quantity
1536